Overview
The library contains function blocks for the access to system functions of the PLC Controller (BCxxxx Controller).
Requirements
Newer firmware version of the PLC Controller:
BC2000 version : B5 and upwards
BC3100 version : BF and upwards
BC4000 version : B3 and upwards
BC7300 version : B3 and upwards
BC8x00 version : B2 and upwards
BC9000 version: B4 and upwards
Some of the functions have dummy input parameter ( bDummy : BOOL ). The compiler requires at least one input parameter for functions. You can set this parameter to TRUE or FALSE.
Contents of the library:
Function block
Name |
Description |
---|---|
Reads the system information of the PLC Controller | |
Reads the the internal system tick of the PLC Controller | |
Sets the internal system tick of the PLC Controller | |
Reads the fieldbus state of the PLC Controller | |
Reads the terminal bus state | |
Triggers the terminal bus state | |
Reset of the PLC Controller |