E_IOAccessSize
TYPE E_IOAccessSize :
(
NoOfByte_Byte := 1,
NoOfByte_Word := 2,
NoOfByte_DWord := 4
);
END_TYPE
Byte size of I/O position ( Number of bytes to be written or read).
Requirements
Development environment | Target system type | PLC libraries to include |
---|---|---|
TwinCAT v2.0.10 Build > 1257 | PC or CX (x86) | TcSystem.Lib |