E_TcEventClass
TYPE E_TcEventClass :
(
TCEVENTCLASS_NONE :=0, (* No class *)
TCEVENTCLASS_MAINTENANCE :=1, (* Maintenance hint *)
TCEVENTCLASS_MESSAGE :=2, (* Message *)
TCEVENTCLASS_HINT :=3, (* Hint *)
TCEVENTCLASS_STATEINFO :=4, (* State information *)
TCEVENTCLASS_INSTRUCTION :=5, (* Instruction *)
TCEVENTCLASS_WARNING :=6, (* Warning *)
TCEVENTCLASS_ALARM :=7, (* Alarm *)
TCEVENTCLASS_PARAMERROR :=8 (* Parameter error *)
);
END_TYPE
Requirements
Development environment | Target system type | PLC libraries to include |
|---|---|---|
TwinCAT v2.7.0 | PC or CX (x86) | Standard.Lib, PLCEvent.Lib, PLCSystem.Lib, TcPlcAds.Lib |
TwinCAT v2.8.0 | PC or CX (x86) | TcSystem.Lib |
TwinCAT v2.10.0 Build >= 1301 | CX (ARM) | TcSystem.Lib |