MEMCPY
The function MEMCPY can be used to copy the values of PLC variables from one memory area to another.
FUNCTION MEMCPY : UDINT
VAR_INPUT
destAddr : UDINT;
srcAddr : UDINT;
n : UDINT;
END_VAR
destAddr: start address of the target memory area.
srcAddr: start address of the source memory area.
n: number of bytes to be copied.
The function copies n bytes from the memory area that starts at srcAddr to the memory area that starts at destAddr.
Return parameter | Meaning |
|---|---|
0 | Incorrect parameter values. destAddr == 0 or srcAddr==0 or n == 0 |
> 0 | If successful, the number of bytes copied (n). |
Example of a call in FBD
VAR
Buffer1 : ARRAY[0..3] OF BYTE;
Buffer2 : ARRAY[0..3] OF BYTE;
CpyResult : UDINT;
END_VAR
In the example, 4 bytes are copied from Buffer2 to Buffer1.
Requirements
Development environment | Target system type | PLC libraries to include |
|---|---|---|
TwinCAT v2.7.0 | PC or CX (x86) | PLCHelper.Lib |
TwinCAT v2.8.0 | PC or CX (x86) | TcSystem.Lib |
TwinCAT v2.10.0 Build >= 1301 | CX (ARM) | TcSystem.Lib |