F_CreateAmsNetId
The F_CreateAmsNetId function returns formatted AmsNetId string (e.g.: '127.16.17.3.1.1' ).
FUNCTION F_CreateAmsNetId : T_AmsNetId
VAR_INPUT
nIds : T_AmsNetIdArr;
END_VAR
nIds : Byte array. Every byte is equivalent to one number of the network adress. The address bytes are represented in network byte order.
Example in structured text:
PROGRAM MAIN
VAR
ids : T_AmsNetIdArr := [127, 16, 17, 3, 1, 1];
sNetID : T_AmsNetID := '';
END_VAR
sNetID := F_CreateAmsNetId( ids );(* Result: '127.16.17.3.1.1' *)
Requirements
Development environment | Target system type | PLC libraries to include |
|---|---|---|
TwinCAT v2.8.0 | PC or CX (x86) | TcSystem.Lib |
TwinCAT v2.10.0 Build >= 1301 | CX (ARM) | TcSystem.Lib |