GETBIT32
The function returns the status of the bit specified by a bit number in the 32 bit value that is passed to it as a boolean resulting value. The input value is not altered.
FUNCTION GETBIT32 : BOOL
VAR_INPUT
inVal32 :DWORD;
bitNo :SINT;
END_VAR
inVal32: The 32-bit value that is to be modified;
bitNo: The number of the bit that is to be set (0-31). This number is internally converted to a modulo 32 value prior to execution;
Example of calling the function in FBD:

Bit 2 in the input value '04' is interrogated here, and assigned to the boolean variable 'aGetBitResultVar'. When examined, it is found in this example to be 'TRUE'.
Requirements
Development environment | Target system type | PLC libraries to include |
|---|---|---|
TwinCAT v2.7.0 | PC or CX (x86) | PLCSystem.Lib |
TwinCAT v2.8.0 | PC or CX (x86) | TcSystem.Lib |
TwinCAT v2.10.0 Build >= 1301 | CX (ARM) | TcSystem.Lib |