F_ScanIPv4AddrIds
The function F_ScanIPv4AddrIds converts a string with the (IPv4) Internet Protocol network address into single address bytes. The single address bytes are converted from left to right. They are returned as an array of bytes. The address bytes are represented in network byte order.
FUNCTION F_ScanIPv4AddrIds: T_IPv4AddrArr
VAR_INPUT
sIPv4 : T_IPv4Addr;
END_VAR
sIPv4: Internet Protocol network address as string. E.g.: '172.16.7.199'.
Input value | Return value | Description |
|---|---|---|
sIPv4 ≠ '' (empty string) | All bytes are zero | Error during conversion. Please check the format of sIPv4 input string. |
Example in structured text:
Internet Protocol (IPv4) network address string: '172.16.7.199' is converted to an array of address bytes.
PROGRAM MAIN
VAR
ids : T_IPv4AddrArr;
sIPv4 : T_IPv4Addr := '172.16.7.199';
END_VAR
ids := F_ScanIPv4AddrIds( sIPv4 ); (* Result: ids[0]:=172, ids[1]:=16, ids[2]:=7, ids[3]:=199 *)
Requirements
Development environment | Target system type | PLC libraries to include |
|---|---|---|
TwinCAT v2.10.0 Build > 1340 | PC or CX (x86, ARM) | TcSystem.Lib |