F_CreateIPv4Addr
The function F_CreateIPv4Addr returns formatted (IPv4) Internet Protocol network address string (e.g.: '172.16.7.199').
FUNCTION F_CreateIPv4Addr : T_IPv4Addr
VAR_INPUT
nIds : T_IPv4AddrArr;
END_VAR
nIds: Byte array. Every byte is equivalent to one number of the (IPv4) Internet Protocol network adress. The address bytes are represented in network byte order.
Example in structured text:
PROGRAM MAIN
VAR
ids : T_IPv4AddrArr := 172, 16, 7, 199;
sIPv4 : T_IPv4Addr := '';
END_VAR
sIPv4 := F_CreateIPv4Addr( ids );(* Result: '172.16.7.199' *)
Requirements
Development environment | Target system type | PLC libraries to include |
---|---|---|
TwinCAT v2.10.0 Build > 1340 | PC or CX (x86, ARM) | TcSystem.Lib |