FB_CreateDir
This functionblock creates new directories on the data medium.
VAR_INPUT
VAR_INPUT
sNetId : T_AmsNetId;
sPathName : T_MaxString;
ePath : E_OpenPath := PATH_GENERIC; (* Default: generic file path*)
bExecute : BOOL;
tTimeout : TIME := DEFAULT_ADS_TIMEOUT;
END_VAR
sNetId : Is a string containing the AMS network identifier of the target device to which the ADS command is directed.
sPathName : The name of the new directory as string. The function block can create only one new directory per call, so only the last component of sPathname can name a new directory.
ePath : The variable of this type selects one of the TwinCAT system paths on the target device to create a directory.
bExecute : The ADS command is triggered by a rising edge at this input.
tTimeout : States the time before the function is cancelled.
VAR_OUTPUT
VAR_OUTPUT
bBusy : BOOL;
bError : BOOL;
nErrId : UDINT;
END_VAR
bBusy: This output remains TRUE until the block has executed a command, but at the longest for the duration supplied to the ‘tTimeout’ input. While bBusy = TRUE, no new command will be accepted at the inputs.
bError: This output is switched to TRUE if an error occurs during the execution of a command. The command-specific error code is contained in ‘nErrId’.
nErrId: Contains the command-specific ADS error code of the most recently executed command.
Function specific ADS error code | Possible reason |
|---|---|
0x70C | Folder is allready existing or invalid sPathName or ePath parameter. |
Example in ST:
By a rising edge at bCreate a new directory in the main directory 'C:\'named : 'PRJDATA' is created. By a rising edge at bRemove a directory with the same name can be deleted.
At bBootFolder = TRUE a driectory in the ..\TwinCAT\Boot directory can be created or deleted.
PROGRAM MAIN
VAR
sFolderName : STRING := 'PRJDATA'; (* folder name *)
bBootFolder : BOOL;
ePath : E_OpenPath; (* folders root path *)
sPathName : STRING;
fbCreateDir : FB_CreateDir;
bCreate : BOOL;
bCreate_Busy : BOOL;
bCreate_Error : BOOL;
nCreate_ErrID : UDINT;
fbRemoveDir : FB_RemoveDir;
bRemove : BOOL;
bRemove_Busy : BOOL;
bRemove_Error : BOOL;
nRemove_ErrID : UDINT;
END_VAR
ePath := SEL( bBootFolder, PATH_GENERIC, PATH_BOOTPATH );
sPathName := SEL( bBootFolder, CONCAT('C:\', sFolderName), sFolderName );
IF bCreate THEN
bCreate := FALSE;
fbCreateDir( bExecute := FALSE );
fbCreateDir(sNetId:= '',
sPathName:= sPathName,
ePath:= ePath,
bExecute:= TRUE,
tTimeout:= DEFAULT_ADS_TIMEOUT,
bBusy=>bCreate_Busy, bError=>bCreate_Error, nErrId=>nCreate_ErrID );
ELSE
fbCreateDir( bExecute := FALSE, bBusy=>bCreate_Busy, bError=>bCreate_Error, nErrId=>nCreate_ErrID );
END_IF
IF bRemove THEN
bRemove := FALSE;
fbRemoveDir( bExecute := FALSE );
fbRemoveDir(sNetId:= '',
sPathName:= sPathName,
ePath:= ePath,
bExecute:= TRUE,
tTimeout:= DEFAULT_ADS_TIMEOUT,
bBusy=>bRemove_Busy, bError=>bRemove_Error, nErrId=>nRemove_ErrID );
ELSE
fbRemoveDir( bExecute := FALSE, bBusy=>bRemove_Busy, bError=>bRemove_Error, nErrId=>nRemove_ErrID );
END_IF
Requirements
Development Environment | Target System | PLC Libraries to include |
|---|---|---|
TwinCAT v2.10.0 Build > 1310 (CE image v2.17d or higher) | PC or CX (x86, ARM) | TcSystem.Lib |