FB_FileRename
With this function block the existing file can be renamed.
VAR_INPUT
VAR_INPUT
sNetId : T_AmsNetId;
sOldName : T_MaxString;
sNewName : T_MaxString;
ePath : E_OpenPath := PATH_GENERIC; (* Default: generic file path*)
bExecute : BOOL;
tTimeout : TIME;
END_VAR
sNetId : Is a string containing the AMS network identifier of the target device to which the ADS command is directed.
sOldName : Contains the old path and filename for the file to be renamed.
sNewName : Contains the new path and filename for the file to be renamed.
ePath : The variable of this type selects generic or one of the TwinCAT system paths on the target device to perform the file open operation.
bExecute : The ADS command is triggered by a rising edge at this input.
tTimeout : States the time before the function is cancelled.
VAR_OUTPUT
VAR_OUTPUT
bBusy : BOOL;
bError : BOOL;
nErrId : UDINT;
END_VAR
bBusy: This output remains TRUE until the block has executed a command, but at the longest for the duration supplied to the ‘tTimeout’ input. While bBusy = TRUE, no new command will be accepted at the inputs. Please note that it is not the execution of the service but its acceptance whose time is monitored.
bError: This output is switched to TRUE if an error occurs during the execution of a command. The command-specific error code is contained in ‘nErrId’.
nErrId: Contains the command-specific ADS error code of the most recently executed command.
Function specific ADS error code | Possible reason |
|---|---|
0x70C | File not found. Invalid sOldName, sNewName or ePath parameter. |
Example of calling the block in FBD:
PROGRAM Test
VAR
fbFileRename : FB_FileRename;
bFileRename : BOOL;
bFileRenameBusy : BOOL;
bFileRenameError: BOOL;
nFileRenameErrId: UDINT;
END_VAR

Requirements
Development environment | Target system type | PLC libraries to include |
|---|---|---|
TwinCAT v2.8.0 | PC or CX (x86) | TcSystem.Lib |
TwinCAT v2.10.0 Build >= 1301 | CX (ARM) | TcSystem.Lib |