GETCPUCOUNTER
The CPU cycle counter can be read with this function block. The
numerical value is a relative 64 bit integer, which, independently
of the CPU’s internal clock rate, is output in a form converted
into 100ns ticks. The number is refreshed to a precision of 100ns
with every call by the PLC system, and can be used, for instance,
for timing tasks. One unit is equivalent to 100 ns. The reason for
which this service is implemented as a block and not as a function
is simply in the fact that two values must be returned, which, by
definition, cannot be done by a function.
VAR_INPUT
(*none*)
VAR_OUTPUT
VAR_OUTPUT
cpuCntLoDW : UDINT;
cpuCntHiDW : UDINT;
END_VAR
cpuCntLoDW : Contains the low-value 4 bytes of the numerical value.
cpuCntHiDW : Contains the high-value 4 bytes of the numerical value.
Requirements
|
Development environment |
Target system type |
PLC libraries to include |
|---|---|---|
|
TwinCAT v2.7.0 |
PC or CX (x86) |
PLCSystem.Lib |
|
TwinCAT v2.8.0 |
PC or CX (x86) |
TcSystem.Lib |
|
TwinCAT v2.10.0 Build >= 1301 |
CX (ARM) |
TcSystem.Lib |