DRAND

DRAND 1:

Instances of function blocks are created according to IEC61131-3, and then called, or otherwise accessed, from with the PLC program using the instance names.
The function block permits generation of a (pseudo-) random number of type LREAL.

VAR_INPUT

VAR_INPUT
    Seed    : INT;
END_VAR

Seed : Initial value for specification of the random number series.

VAR_OUTPUT

VAR_OUTPUT
    Num     : LREAL;
END_VAR

Num : This output returns a pseudo-random number in the range 0.0 .. 1.0 with double accuracy. The generator here creates a number series with 1075 stochastic values per period.

 

Example of calling the block in FBD:

DRAND 2:

In the example the LREAL value 0.643412 is generated and returned. The input parameter ”Seed" affects the initial value of the series. If, for instance, a deterministically reproducible random number series is desired in different sessions, and identical ”Seed" value must be used.

Requirements

Development environment

Target system type

PLC libraries to include

TwinCAT v2.7.0

PC or CX (x86)

PLCSystem.Lib

TwinCAT v2.8.0

PC or CX (x86)

TcSystem.Lib

TwinCAT v2.10.0 Build >= 1301

CX (ARM)

TcSystem.Lib