E_S_UPS_State
eSUPS_PowerOK:
in all modes: Power supply is OK
eSUPS_PowerFailure:
in all modes: Power supply is faulty (only shown for one PLC cycle)
eSUPS_WritePersistentData:
in Mode eSUPS_WrPersistData_Shutdown: Writing of persistent data is active
in Mode eSUPS_WrPersistData_NoShutdown: Writing of persistent data is active
eSUPS_QuickShutdown:
in Mode eSUPS_WrPersistData_Shutdown: QuickShutdown is active
in Mode eSUPS_ImmediateShutdown: QuickShutdown is active
eSUPS_WaitForRecover:
in Mode eSUPS_WrPersistData_NoShutdown: Wait for the reestablishment of the power supply
in Mode eSUPS_CheckPowerStatus: Wait for the reestablishment of the power supply
eSUPS_WaitForPowerOFF:
in Mode eSUPS_WrPersistData_Shutdown: Wait for switching off of the PC by the UPS
in Mode eSUPS_ImmediateShutdown: Wait for switching off of the PC by the UPS
Requirements
Development environment |
Target plattform |
Hardware |
PLC Libraries to include |
---|---|---|---|
TwinCAT v2.11.0 Build 2016 or higher (R2) |
PC (i386) |
Second-UPS |
TcSUPS.Lib |