FB_NT_QuickShutdown
The function block FB_NT_QuickShutdown is used to immediately reboot the PC without stopping TwinCAT or the operating system Windows.
The function block FB_NT_QuickShutdown is used internally from FB_S_UPS and is not intended to be used elsewhere!
FUNCTION_BLOCK FB_NT_QuickShutdown
VAR_INPUT
VAR_INPUT
NETID :T_AmsNetId;
START :BOOL;
TMOUT :TIME := DEFAULT_ADS_TIMEOUT;
END_VAR
NETID : AmsNetID of the PC.
START : rising edge leads to an immediate reboot of the PC.
TMOUT : Timeout time.
VAR_OUTPUT
VAR_OUTPUT
BUSY :BOOL;
ERR :BOOL;
ERRID :UDINT;
END_VAR
BUSY : The QuickShutdown is being executed.
ERR : Is TRUE, if an error occurs.
ERRID : Delivers the error number in case that ERR is TRUE.
Requirements
Development environment | Target plattform | Hardware | PLC Libraries to include |
|---|---|---|---|
TwinCAT v2.11.0 Build 2016 or higher (R2) | PC (i386) | Second-UPS | TcSUPS.Lib |