INSERT
INSERT inserts a string into another string at a defined point. INSERT(STR1, STR2, POS) means: insert STR2 into STR1 after position POS.
FUNCTION INSERT :STRING(255)
VAR_INPUT
STR1 :STRING(255);
STR2 :STRING(255);
POS :INT;
END_VAR
Example in IL:
LD 'SUSI'
INSERT 'XY',2
ST Var1 (* Result is 'SUXYSI' *)
Example in ST:
Var1 := INSERT
('SUSI','XY',2);
Requirements
|
Development environment |
Target system type |
PLC libraries to include |
|---|---|---|
|
TwinCAT Version >= 2.6.0 |
PC or CX (x86) |
Standard.Lib |
|
TwinCAT Version >= 2.6.0 |
BC (165) |
Standard.Lb6 |
|
TwinCAT Version >= 2.9.0 |
BCxx50 or BX |
Standard.lbx |
|
TwinCAT Version >= 2.10.0 Build >= 1301 |
CX (ARM) |
Standard.lib |