TOF

Timer off-delay
VAR_INPUT
VAR_INPUT
IN : BOOL; (* starts timer with falling edge, resets timer with rising edge *)
PT : TIME; (* time to pass, before Q is set *)
END_VAR
VAR_OUTPUT
VAR_OUTPUT
Q : BOOL; (* is FALSE, PT seconds after IN had a falling edge *)
ET : TIME; (* elapsed time *)
END_VAR
When IN is TRUE, Q is TRUE and ET is 0.As soon as IN becomes FALSE, the time will begin to be counted in milliseconds in ET until its value is equal to that of PT. It will then remain constant. Q is FALSE when IN is FALSE, and ET is equal to PT. Otherwise it is TRUE. Thus, Q has a falling edge when the time indicated in PT in milliseconds has run out. Graphic Display of TOF Behavior Over Time:

The function TOF requires 15 byte data
Requirements
Development environment | Target system type | PLC libraries to include |
---|---|---|
TwinCAT Version >= 2.6.0 | PC or CX (x86) | Standard.Lib |
TwinCAT Version >= 2.6.0 | BC (165) | Standard.Lb6 |
TwinCAT Version >= 2.9.0 | BCxx50 or BX | Standard.lbx |
TwinCAT Version >= 2.10.0 Build >= 1301 | CX (ARM) | Standard.lib |