CTUD
Incrementer and Decrementer
VAR_INPUT
VAR_INPUT
CU : BOOL; (* Count Up *)
CD : BOOL; (* Count Down *)
RESET : BOOL; (* Reset Counter to Null *)
LOAD : BOOL; (* Load Start Value *)
PV : WORD; (* Start Value / Counter Limit *)
END_VAR
VAR_OUTPUT
VAR_OUTPUT
QU : BOOL; (* Counter reached Limit *)
QD : BOOL; (* Counter reached Null *)
CV : WORD; (* Current Counter Value *)
END_VAR
If RESET is valid, the counter variable CV will be initialized with 0. If LOAD is valid, CV will be initialized with PV. If CU has a rising edge from FALSE to TRUE, CV will be raised by 1 pro-vided CV does not cause an overflow. If CD has a rising edge from FALSE to TRUE, CV will be lowered by 1 provided this does not cause the value to fall below 0.QU returns TRUE when CV has become greater than or equal to PV. QD returns TRUE when CV has become less than or equal to 0.
Requirements
Development environment | Target system type | PLC libraries to include |
---|---|---|
TwinCAT Version >= 2.6.0 | PC or CX (x86) | Standard.Lib |
TwinCAT Version >= 2.6.0 | BC (165) | Standard.Lb6 |
TwinCAT Version >= 2.9.0 | BCxx50 or BX | Standard.lbx |
TwinCAT Version >= 2.10.0 Build >= 1301 | CX (ARM) | Standard.lib |