CTU
Incrementer:
VAR_INPUT
VAR_INPUT
CU : BOOL; (* Count Up *)
RESET : BOOL; (* Reset Counter to 0 *)
PV : WORD; (* Counter Limit *)
END_VAR
VAR_OUTPUT
VAR_OUTPUT
Q : BOOL; (* Counter reached the Limit *)
CV : WORD; (* Current Counter Value *)
END_VAR
The counter variable CV will be initialized with 0 if RESET is TRUE. If CU has a rising edge from FALSE to TRUE, the function block CV will be raised by 1 provided CV is smaller than PV (i.e., it doesn't cause an overflow). Q will return TRUE when CV is greater than or equal to the upper limit PV.
Requirements
Development environment | Target system type | PLC libraries to include |
|---|---|---|
TwinCAT Version >= 2.6.0 | PC or CX (x86) | Standard.Lib |
TwinCAT Version >= 2.6.0 | BC (165) | Standard.Lb6 |
TwinCAT Version >= 2.9.0 | BCxx50 or BX | Standard.lbx |
TwinCAT Version >= 2.10.0 Build >= 1301 | CX (ARM) | Standard.lib |