CTD
Decrementer
VAR_INPUT
VAR_INPUT
CD : BOOL; (* Count Down on rising edge *)
LOAD : BOOL; (* Load Start Value *)
PV : WORD; (* Start Value *)
END_VAR
VAR_OUTPUT
VAR_OUTPUT
Q : BOOL; (* Counter reached 0 *)
CV : WORD; (* Current Counter Value *)
END_VAR
When LOAD is TRUE, the counter variable CV will be initialized with the upper limit PV. If CD has a rising edge from FALSE to TRUE, CV will be lowered by 1 provided CV is greater than 0 (i.e., it doesn't cause the value to fall below 0).Q returns TRUE when CV is less than or equal to 0.
Requirements
Development environment | Target system type | PLC libraries to include |
|---|---|---|
TwinCAT Version >= 2.6.0 | PC or CX (x86) | Standard.Lib |
TwinCAT Version >= 2.6.0 | BC (165) | Standard.Lb6 |
TwinCAT Version >= 2.9.0 | BCxx50 or BX | Standard.lbx |
TwinCAT Version >= 2.10.0 Build >= 1301 | CX (ARM) | Standard.lib |