SEMA
A Software Semaphore (Interruptible).
VAR_INPUT
VAR_INPUT
CLAIM : BOOL;
RELEASE : BOOL;
END_VAR
VAR_OUTPUT
VAR_OUTPUT
BUSY : BOOL;
END_VAR
If BUSY is TRUE when SEMA is called up, this means that a value has already been assigned to SEMA (SEMA was called up with CLAIM = TRUE). If BUSY is FALSE, SEMA has not yet been called up or it has been released (called up with RELEASE = TRUE).
Internal implementation of fb:
BUSY := X;
IF CLAIM THEN
X:=TRUE;
ELSIF RELEASE
THEN
BUSY := FALSE;
X:= FALSE;
END_IF
Requirements
Development environment | Target system type | PLC libraries to include |
|---|---|---|
TwinCAT Version >= 2.6.0 | PC or CX (x86) | Standard.Lib |
TwinCAT Version >= 2.6.0 | BC (165) | Standard.Lb6 |
TwinCAT Version >= 2.9.0 | BCxx50 or BX | Standard.lbx |
TwinCAT Version >= 2.10.0 Build >= 1301 | CX (ARM) | Standard.lib |