RS
Resetting Bistable Function Blocks
Q1 = RS (SET, RESET1)
means:Q1 = NOT RESET1 AND (Q1 OR SET)
VAR_INPUT
VAR_INPUT
SET : BOOL;
RESET1 : BOOL;
END_VAR
VAR_OUTPUT
VAR_OUTPUT
Q1 : BOOL;
END_VAR
Internal implementation of fb:
Q1: = NOT RESET1 AND (Q1 OR SET);
Requirements
Development environment | Target system type | PLC libraries to include |
|---|---|---|
TwinCAT Version >= 2.6.0 | PC or CX (x86) | Standard.Lib |
TwinCAT Version >= 2.6.0 | BC (165) | Standard.Lb6 |
TwinCAT Version >= 2.9.0 | BCxx50 or BX | Standard.lbx |
TwinCAT Version >= 2.10.0 Build >= 1301 | CX (ARM) | Standard.lib |