R_TRIG
Detector for a Rising Edge
VAR_INPUT
VAR_INPUT
CLK : BOOL; (* Signal to detect *)
END_VAR
VAR_OUTPUT
VAR_OUTPUT
Q : BOOL; (* Edge detected *)
END_VAR
VAR
M : BOOL;
END_VAR
The output Q and the help variable M will remain FALSE if the input variable CLK is FALSE. As soon as CLK returns TRUE, Q will first return TRUE, then M will be set to TRUE. This means each time the function is called up, Q will return FALSE until CLK has falling edge followed by an rising edge.
Requirements
Development environment | Target system type | PLC libraries to include |
|---|---|---|
TwinCAT Version >= 2.6.0 | PC or CX (x86) | Standard.Lib |
TwinCAT Version >= 2.6.0 | BC (165) | Standard.Lb6 |
TwinCAT Version >= 2.9.0 | BCxx50 or BX | Standard.lbx |
TwinCAT Version >= 2.10.0 Build >= 1301 | CX (ARM) | Standard.lib |