Example Pitch Compensation
[This is preliminary documentation and subject to change.]

This sample should illustrate how to use FB_PositionCompensation and FB_WritePositionCorrection for a pitch compensation of a spindle. Depending on the required accuracy it is recommended to run the PLC task with the same cycle time as the NC-SAF task. It is also necessary to enable the actual position correction of the axis (System Manager).

VAR
fbPitchCompensation :FB_PositionCompensation;
fbWritePosCorrection :FB_WritePositionCorrection;
bAxisIsHomed : BOOL;
bEnablePitchCompensation : BOOL := FALSE;
fCompensationValue : LREAL;
bError : BOOL;
nErrorId : UDINT;
bActive : BOOL;
bLimiting : BOOL;
END_VAR
VAR CONSTANT
stXDescPitch: ST_CompensationDesc :=
(fPosMin:=0.0, fPosMax:=100.0, nTableElements:=11);
stXPitchTable: ARRAY[0..10] OF ST_CompensationElement
:=(fPos:=0.0, fCompensation:=0.0),
(fPos:=10.0, fCompensation:=0.1),
(fPos:=20.0, fCompensation:=0.2),
(fPos:=30.0, fCompensation:=0.3),
(fPos:=40.0, fCompensation:=0.4),
(fPos:=50.0, fCompensation:=0.5),
(fPos:=60.0, fCompensation:=0.6),
(fPos:=70.0, fCompensation:=0.7),
(fPos:=80.0, fCompensation:=0.8),
(fPos:=90.0, fCompensation:=0.9),
(fPos:=100.0, fCompensation:=1.0);
END_VAR
The compensation table and description is defined as constant in this case. fPos holds the uncorrected absolute position and for each position there is a compensation value fCompensation.
In almost all applications the compensation is just useful if the axis is referenced (homed). So FB_PositionCompensation should only be enabled if this is given.
IF bAxisIsHomed THEN
(* generally the compensation is just allowed if the axis is referenced *)
(* so we check here, if the axis is homed & enable the pitch compensation if so *)
bEnablePitchCompensation := TRUE;
ELSE
bEnablePitchCompensation := FALSE;
END_IF
fbPitchCompensation(
Enable:= bEnablePitchCompensation ,
pTable:= ADR(stXPitchTable),
cbSize:= SIZEOF(stXPitchTable),
ReferenceAxis:= in_stXNcToPlc,
Desc:= stXDescPitch,
Compensation=>fCompensationValue,
Error=>bError,
ErrorId=>nErrorId,
Active=>bActive);
fbWritePosCorrection(
Enable:=TRUE,
PositionCorrectionValue:=fCompensationValue,
CorrectionMode:= POSITIONCORRECTIONMODE_FAST,
Acceleration:= 500,
CorrectionLength:= ,
AxisRefIn:= in_stXNcToPlc,
AxisRefOut:= out_stXPlcToNc,
Busy=> bLimiting,
Error=> ,
ErrorID=> ,
Limiting=> );Requirements
Development environment | Target system type | PLC libraries to be linked |
|---|---|---|
from TwinCAT v2.10 Build 1314 | PC (i386) | TcNc.Lib |