Discrete high/low speed axis (two speed)
Starting velocity value range V | Interpretation of the starting velocity with 100% override (required running velocity / running stage) |
---|---|
V > 50 | rapid traverse |
0 < V≤ 50 | creep distance |
V ≤0 | ERROR |
Value range override X | Interpretation of the override value (100% º 1.000.000 ) |
---|---|
X > 50% (500000) | rapid traverse |
0% < X ≤ 50% (500000) | creep distance |
X = 0% | stationary (tolerance window: <100 ≡ <0.01% ) |
![]() | An override change (also override = 0) only becomes effective within the main travel phase |