ST_CompensationDesc
[This is preliminary documentation and subject to change.]
ST_CompensationDesc
TYPE ST_CompensationDesc:
STRUCT
fPosMin : LREAL; (*compensation starts with this position*)
fPosMax : LREAL; (*compensation ends with this position*)
nTableElements : UDINT; (* number of entries in table *)
eDirection : E_WorkingDirection:=WorkingDirectionBoth; (*compensation is just working in the selected working direction*)
bModulo : BOOL := FALSE;
eTableType : E_CompensationTableType:=TableType1DEquidistant;
END_STRUCT
END_TYPE
Requirements
Development environment | Target system type | PLC libraries to be linked |
---|---|---|
from TwinCAT v2.10 Build 1330 | PC (i386) | TcNc.Lib (version >= 1.0.42) |