AxisSetReferencingCamSignal
AxisSetReferencingCamSignal sets the reference cam signal in nDeCtrlDWord according to the bReferencingCamSignal input, and returns nDeCtrlDWord as the result of the function.
FUNCTION AxisSetReferencingCamSignal: DWORD
VAR_INPUT
nDeCtrlDWord : DWORD;
bReferencingCamSignal : BOOL;
END_VARnDeCtrlDWord : Control-Word from the cyclic axis interface from the PLC to the NC
bReferencingCamSignal : Reference cam signal requiring to be set [FALSE,TRUE]
Function result: nDeCtrlDWord
Example
PROGRAM MAIN
VAR
PlcToNc1 AT %QB1000 : PLCTONC_AXLESTRUCT;
NcToPlc1 AT %IB1000 : NCTOPLC_AXLESTRUCT;
ReferencingCamInput AT %IX0.0 : BOOL;
END_VARPlcToNc1.nDeCtrlDWord := AxisSetReferencingCamSignal(PlcToNc1.nDeCtrlDWord, ReferencingCamInput );Requirements
Development environment | Target system type | PLC libraries to include |
|---|---|---|
TwinCAT v2.7.0 | PC (i386) | TcNcUtilities.Lib |
TwinCAT v2.8.0 | PC (i386) | TcNC.Lib |