AxisSetFeedEnableMinus
AxisSetFeedEnableMinus sets the feed enable signal for the reverse feed direction in nDeCtrlDWord in accordance with the bFeedEnableMinus input, and returns nDeCtrlDWord as the result of the function.
FUNCTION AxisSetFeedEnableMinus: DWORD
VAR_INPUT
nDeCtrlDWord : DWORD;
bFeedEnableMinus : BOOL;
END_VARnDeCtrlDWord : Control-Word from the cyclic axis interface from the PLC to the NC
bFeedEnableMinus : Feed enable requiring to be set [FALSE,TRUE]
Function result: nDeCtrlDWord
Example
PROGRAM MAIN
VAR
PlcToNc1 AT %QB1000 : PLCTONC_AXLESTRUCT;
NcToPlc1 AT %IB1000 : NCTOPLC_AXLESTRUCT;
END_VARPlcToNc1.nDeCtrlDWord := AxisSetFeedEnableMinus(PlcToNc1.nDeCtrlDWord, TRUE );Requirements
Development environment | Target system type | PLC libraries to include |
|---|---|---|
TwinCAT v2.7.0 | PC (i386) | TcNcUtilities.Lib |
TwinCAT v2.8.0 | PC (i386) | TcNC.Lib |