ST_RFID_ReaderInfo

TYPE ST_RFID_ReaderInfo :
STRUCT
    dDate           : DATE;
    eType           : E_RFID_ReaderType;
    eGroup          : E_RFID_ReaderGroup;
    eManufacturer   : E_RFID_ReaderManufacturer;
    iReserved       : UINT;
    sSWVersion      : STRING(31);
    sHWVersion      : STRING(31);
    sCode           : STRING(39);
    sSerialNumber   : STRING(39);

    iSrcAddrRcv     : UDINT;            (* RS485 address *)
    iDstAddrRcv     : UDINT;            (* RS485 address *)
END_STRUCT
END_TYPE

Following the GetReaderVersion command from the command set, the received data are processed in this output structure.

Not every variable is thereby served by every RFID reader model in the form of the version information. Hence, for example, one reader model returns the production date, whilst another reader model transmits the hardware version.
More detailed information on the entries can be found in the manufacturer’s own protocol specification and manuals.

all manufacturers:

eType

The RFID reader type is indicated as an enumeration at this output.

eGroup

The RFID reader group/series is indicated at this output. The internal processing of all telegrams in the library is specified by this group allocation.

eManufacturer

The manufacturer of the connected RFID reader is indicated at this output.
The enumeration provides the following choices:

TYPE E_RFID_ReaderManufacturer : (( eRFRM_Unknown, eRFRM_Balluff, eRFRM_Deister, eRFRM_Leuze, eRFRM_PepperlFuchs, eRFRM_Baltech); END_TYPE

iSrcAddrRcv

In case of the RS485 interface, the received source address is indicated here.

iDstAddrRcv

In case of the RS485 interface, the received destination address is indicated here.

Baltech:

dDate

The production date of the RFID reader is indicated at this output.

The date 1970-01-01 means that no production date was transmitted.

sSWVersion

Indicates the software version as text.

sCode

The special type of the RFID reader is transmitted as numeric code. This is output at sCode output as a string.

sSerialNumber

The serial number of the RFID reader is output as a hexadecimal string at the sSerialNumber output. This is not to be confused with the transponder serial number.

Deister:

sSWVersion

Indicates the software version as text.

sHWVersion

Indicates the hardware version as text.

sCode

The special type of the RFID reader is transmitted as numeric code. This is output at sCode output as a string.

sSerialNumber

The serial number of the RFID reader is output as a hexadecimal string at the sSerialNumber output.

This is not to be confused with the transponder serial number.

Leuze:

dDate

The production date of the RFID reader is indicated at this output.

The date 1970-01-01 means that no production date was transmitted.

sCode

The special type of the RFID reader is transmitted as numeric code. This is output at sCode output as a string.

Pepperl+Fuchs:

dDate

The production date of the RFID reader is indicated at this output.
The date 1970-01-01 means that no production date was transmitted.

sSWVersion

Indicates the software version as text.

sCode

The special type of the RFID reader is transmitted as numeric code. This is output at sCode output as a string.