System requirements
- Programming environment:
- XP, XPe, WES, WES7, Win7, Win10
- TwinCAT installation level: TwinCAT PLC or higher;
- TwinCAT System Version 2.10.0 Build 1340 or higher;
- TcRFID.lib This PLC library must be integrated in the PLC project. All other libraries are added automatically.
( Standard.lib; TcBase.lib; TcSystem.lib; TcUtilities.lib; COMlibV2.lib are included automatically ) - Target platform:
- PC or CX (x86): XP, XPe, WES, WES7, CE, Win7, Win10
- TwinCAT PLC runtime system version 2.10.0 build 1340 or higher;
Depending on the RFID reader model, a manufacturer’s own tool is required once only for the basic configuration. (see chapter: 'RFID Reader Settings and Handling') In this case, its system requirements should be observed. This pre-setting can be similarly be performed from another PC. The use of proprietary test tools for the setup is also possible. |