E_RAIDType

TYPE E_RAIDType :
(
eRAID_TYPE_NONE     := 0,
eRAID_TYPE_0        := 1,
eRAID_TYPE_1        := 2,
eRAID_TYPE_10       := 3,
eRAID_TYPE_5        := 4,
eRAID_TYPE_15       := 5,
eRAID_TYPE_OTHER    := 255
);
END_TYPE

0 = eRAID_TYPE_NONE, indicates the RAID set is composed of a single drive. No Set with the given number exists.

1 = eRAID_TYPE_0, indicates the RAID set is a striped set, with no fault tolerance.

2 = eRAID_TYPE_1, indicates the RAID set is a mirrored set.

3 = eRAID_TYPE_10, indicates the RAID set is a striped mirror set.

4 = eRAID_TYPE_5, indicates the RAID set is a parity set.

5 = eRAID_TYPE_15, indicates the RAID set is an advanced parity set.

255 = eRAID_TYPE_OTHER, indicates the RAID set type configuration does not match the standard types.