FB_SoEReadDcBusVoltage
The functionblock FB_SoEReadDcBusVoltage can be used to read the DC-Bus-Voltage of the amplifier (S-0-0380).
VAR_INPUT
VAR_INPUT
sNetId : T_AmsNetId := '';
bExecute : BOOL;
tTimeout : TIME := DEFAULT_ADS_TIMEOUT;
END_VARsNetId: A string containing the AMS network identifier of the PC.
bExecute: The block is activated by a rising edge at this input.
tTimeout: Maximum time allowed for the execution of the function block.
VAR_IN_OUT
VAR_IN_OUT
Axis : NCTOPLC_AXLESTRUCT;(* reference to NC axis *)
END_VARAxis: Axis structure.
VAR_OUTPUT
VAR_OUTPUT
bBusy : BOOL;
bError : BOOL;
iAdsErrId : UINT;
iSercosErrId : UINT;
fDcBusVoltage : REAL;
dwAttribute : DWORD;
END_VARbBusy: This output is set when the function block is activated, and remains set until an acknowledgement is received.
bError: This output is set up after the bBusy output has been reset if there has been an error in transmission of the command.
iAdsErrId: Supplies the ADS error code associated with the most recently executed command if the bError output is set.
iSercosErrId: Supplies the Sercos error code associated with the most recently executed command if the bError output is set.
dwAttribute: Supplies the Sercos parameter attribute.
fDcBusVoltage: Supplies the DC-Bus-Voltage (i.e. 294.0 means 294.0V).
Sample
fbReadDcBusVoltage : FB_SoEReadDcBusVoltage;
bReadDcBusVoltage : BOOL;
fDcBusVoltage : REAL;
(* NcAxis *)
stNcToPlc AT %I* : NCTOPLC_AXLESTRUCT;
IF bReadDcBusVoltage THEN
fbReadDcBusVoltage(
Axis := stNcToPlc,
bExecute := TRUE,
tTimeout := DEFAULT_ADS_TIMEOUT,
fDcBusVoltage=>fDcBusVoltage
);
IF NOT fbReadDcBusVoltage.bBusy THEN
fbReadDcBusVoltage(Axis := stNcToPlc, bExecute := FALSE);
bReadDcBusVoltage := FALSE;
END_IF
END_IF