FB_SoEReadDcBusCurrent
The functionblock FB_SoEAX5000ReadDcBusCurrent_ByDriveRef can be used to read the DC-Bus-Current (S-0-0381).
VAR_INPUT
VAR_INPUT
sNetId : T_AmsNetId := '';
bExecute : BOOL;
tTimeout : TIME := DEFAULT_ADS_TIMEOUT;
END_VARsNetId: A string containing the AMS network identifier of the PC.
bExecute: The block is activated by a rising edge at this input.
tTimeout: Maximum time allowed for the execution of the function block.
VAR_IN_OUT
VAR_IN_OUT
Axis : NCTOPLC_AXLESTRUCT;(* reference to NC axis *)
END_VARAxis: Axis structure.
VAR_OUTPUT
VAR_OUTPUT
bBusy : BOOL;
bError : BOOL;
iAdsErrId : UINT;
iSercosErrId : UINT;
fDcBusCurrent : REAL;
dwAttribute : DWORD;
END_VARbBusy: This output is set when the function block is activated, and remains set until an acknowledgement is received.
bError: This output is set up after the bBusy output has been reset if there has been an error in transmission of the command.
iAdsErrId: Supplies the ADS error code associated with the most recently executed command if the bError output is set.
iSercosErrId: Supplies the Sercos error code associated with the most recently executed command if the bError output is set.
dwAttribute: Supplies the Sercos parameter attribute.
fDcBusCurrent: Supplies the DC-Bus-Current (i.e. 2.040 means 2.040A).
Sample
fbReadDcBusCurrent : FB_SoEReadDcBusCurrent_ByDriveRef;
bReadDcBusCurrent : BOOL;
fDcBusCurrent : REAL;
(* NcAxis *)
stNcToPlc AT %I* : NCTOPLC_AXLESTRUCT;
IF bReadDcBusCurrent THEN
fbReadDcBusCurrent(
Axis := stNcToPlc,
bExecute := TRUE,
tTimeout := DEFAULT_ADS_TIMEOUT,
fDcBusCurrent=>fDcBusCurrent
);
IF NOT fbReadDcBusCurrent.bBusy THEN
fbReadDcBusCurrent(Axis := stNcToPlc, bExecute := FALSE);
bReadDcBusCurrent := FALSE;
END_IF
END_IF