FB_SoEWrite
The functionblock FB_SoEWrite can be used to write a parameter.
VAR_INPUT
VAR_INPUT
sNetId : T_AmsNetId := '';
nIdn : WORD;
nElement : BYTE;
pSrcBuf : DWORD;
cbBufLen : UDINT;
bExecute : BOOL;
tTimeout : TIME := DEFAULT_ADS_TIMEOUT;
sPassword : ST_SoE_String;
END_VARsNetId: A string containing the AMS network identifier of the PC.
nIdn: Parameter number for the command, i.e. "S_0_IDN + 47" for executing a S-0-0047 command
nElement: Shows on which parameter part is to be read, e.g. 16#40 is the value of the parameter. Most times only write access on this value is possible, other parameter parts are write-protected.
EC_SOE_ELEMENT_DATASTATE :BYTE :=16#01;
EC_SOE_ELEMENT_NAME :BYTE :=16#02;
EC_SOE_ELEMENT_ATTRIBUTE :BYTE :=16#04;
EC_SOE_ELEMENT_UNIT :BYTE :=16#08;
EC_SOE_ELEMENT_MIN :BYTE :=16#10;
EC_SOE_ELEMENT_MAX :BYTE :=16#20;
EC_SOE_ELEMENT_VALUE :BYTE :=16#40;
EC_SOE_ELEMENT_DEFAULT :BYTE :=16#80;pSrcBuf:Contains the address of the buffer containing the data to be send.
cbBufLen:The maximum available buffer size for the data to be written, in bytes.
bExecute: The block is activated by a rising edge at this input.
tTimeout: Maximum time allowed for the execution of the function block.
sPassword: contains the password as Sercos-String. Not yet used. The password has to be written with FB_SoEWritePassword.
VAR_IN_OUT
VAR_IN_OUT
Axis : NCTOPLC_AXLESTRUCT;(* reference to NC axis *)
END_VARAxis: Axis structure.
VAR_OUTPUT
VAR_OUTPUT
bBusy : BOOL;
bError : BOOL;
iAdsErrId : UINT;
iSercosErrId : UINT;
END_VARbBusy: This output is set when the function block is activated, and remains set until an acknowledgement is received.
bError: This output is set up after the bBusy output has been reset if there has been an error in transmission of the command.
iAdsErrId: Supplies the ADS error code associated with the most recently executed command if the bError output is set.
iSercosErrId: Supplies the Sercos error code associated with the most recently executed command if the bError output is set.
Sample
fbWrite : FB_SoEWrite;
bWrite : BOOL;
iWriteValue : UINT;
sPassword : ST_SoE_String;
(* NcAxis *)
stNcToPlc AT %I* : NCTOPLC_AXLESTRUCT;
IF bWrite THEN
nIdn := S_0_IDN + 33;
fbWrite(
Axis := stNcToPlc,
nIdn := nIdn,
nElement := 16#40,
pSrcBuf := ADR(iWriteValue),
cbBufLen := SIZEOF(iWriteValue),
sPassword := sPassword,
bExecute := TRUE,
tTimeout := DEFAULT_ADS_TIMEOUT,
);
IF NOT fbWrite.bBusy THEN
fbWrite(Axis := stNcToPlc, bExecute := FALSE);
bWrite := FALSE;
END_IF
END_IF