FB_SoERead
The functionblock FB_SoERead can be used to read a parameter.
VAR_INPUT
VAR_INPUT
sNetId : T_AmsNetId := '';
nIdn : WORD;
nElement : BYTE;
pDstBuf : DWORD;
cbBufLen : UDINT;
bExecute : BOOL;
tTimeout : TIME := DEFAULT_ADS_TIMEOUT;
sPassword : ST_SoE_String;
END_VARsNetId: A string containing the AMS network identifier of the PC.
nIdn: Parameter number for the command, i.e. "S_0_IDN + 33" for executing a S-0-0033 command
nElement: Shows on which parameter part is to be read, e.g. 16#40 is the value of the parameter.
EC_SOE_ELEMENT_DATASTATE :BYTE :=16#01;
EC_SOE_ELEMENT_NAME :BYTE :=16#02;
EC_SOE_ELEMENT_ATTRIBUTE :BYTE :=16#04;
EC_SOE_ELEMENT_UNIT :BYTE :=16#08;
EC_SOE_ELEMENT_MIN :BYTE :=16#10;
EC_SOE_ELEMENT_MAX :BYTE :=16#20;
EC_SOE_ELEMENT_VALUE :BYTE :=16#40;
EC_SOE_ELEMENT_DEFAULT :BYTE :=16#80;pSrcBuf:Contains the address of the buffer containing the data to be read.
cbBufLen:The maximum available buffer size for the data to be read, in bytes.
bExecute: The block is activated by a rising edge at this input.
tTimeout: Maximum time allowed for the execution of the function block.
bExecute: The block is activated by a rising edge at this input.
tTimeout: Maximum time allowed for the execution of the function block.
VAR_IN_OUT
VAR_IN_OUT
Axis : NCTOPLC_AXLESTRUCT;(* reference to NC axis *)
END_VARAxis: Axis structure.
VAR_OUTPUT
VAR_OUTPUT
bBusy : BOOL;
bError : BOOL;
iAdsErrId : UINT;
iSercosErrId : UINT;
dwAttribute : DWORD;
END_VARbBusy: This output is set when the function block is activated, and remains set until an acknowledgement is received.
bError: This output is set up after the bBusy output has been reset if there has been an error in transmission of the command.
iAdsErrId: Supplies the ADS error code associated with the most recently executed command if the bError output is set.
iSercosErrId: Supplies the Sercos error code associated with the most recently executed command if the bError output is set.
dwAttribute: Supplies the Sercos parameter attribute.
Sample
fbRead : FB_SoERead;
bRead : BOOL;
iReadValue : UINT;
(* NcAxis *)
stNcToPlc AT %I* : NCTOPLC_AXLESTRUCT;
IF bRead THEN
nIdn := S_0_IDN + 33;
fbRead(
Axis := stNcToPlc,
nIdn := nIdn,
nElement := 16#40,
pDstBuf := ADR(iReadValue),
cbBufLen := SIZEOF(iReadValue),
bExecute := TRUE,
tTimeout := DEFAULT_ADS_TIMEOUT,
);
IF NOT fbRead.bBusy THEN
fbRead(Axis := stNcToPlc, bExecute := FALSE);
bRead := FALSE;
END_IF
END_IF