FB_SoEReadDiagNumber
The functionblock FB_SoEReadDiagNumber can be used to read the actual diagnose number as UDINT (S-0-0390).
VAR_INPUT
VAR_INPUT
sNetId : T_AmsNetId := '';
bExecute : BOOL;
tTimeout : TIME := DEFAULT_ADS_TIMEOUT;
END_VARsNetId: A string containing the AMS network identifier of the PC.
bExecute: The block is activated by a rising edge at this input.
tTimeout: Maximum time allowed for the execution of the function block.
VAR_IN_OUT
VAR_IN_OUT
Axis : NCTOPLC_AXLESTRUCT;(* reference to NC axis *)
END_VARAxis: Axis structure.
VAR_OUTPUT
VAR_OUTPUT
bBusy : BOOL;
bError : BOOL;
iAdsErrId : UINT;
iSercosErrId : UINT;
iDiagNumber : UDINT;
dwAttribute : DWORD;
END_VARbBusy: This output is set when the function block is activated, and remains set until an acknowledgement is received.
bError: This output is set up after the bBusy output has been reset if there has been an error in transmission of the command.
iAdsErrId: Supplies the ADS error code associated with the most recently executed command if the bError output is set.
iSercosErrId: Supplies the Sercos error code associated with the most recently executed command if the bError output is set.
dwAttribute: Supplies the Sercos parameter attribute.
iDiagNumber:Supplies the diagnostic number.
Sample
fbDiagNumber : FB_SoEReadDiagNumber;
bDiagNumber : BOOL;
iDiagNumber : UDINT;
(* NcAxis *)
stNcToPlc AT %I* : NCTOPLC_AXLESTRUCT;
IF bDiagNumber THEN
fbDiagNumber(
Axis := stNcToPlc,
bExecute := TRUE,
tTimeout := DEFAULT_ADS_TIMEOUT,
iDiagNumber => iDiagNumber
);
IF NOT fbDiagNumber.bBusy THEN
fbDiagNumber(Axis := stNcToPlc, bExecute := FALSE);
bDiagNumber := FALSE;
END_IF
END_IF