E_MP_EV_V4_OverrideControl

Setpoint override.

TYPE E_MP_EV_V4_OverrideControl :
(
  MPBus_EV_Override_None       := 0,
  MPBus_EV_Override_Open       := 1,
  MPBus_EV_Override_Close      := 2,
  MPBus_EV_Override_MinFlow    := 3,
  MPBus_EV_Override_MaxFlow    := 5,
  MPBus_EV_Override_NomFlow    := 6,
  MPBus_EV_Override_Motor_Stop := 10
);
END_TYPE

MPBus_EV_Override_None: none.

MPBus_EV_Override_Open: open.

MPBus_EV_Override_Close: close.

MPBus_EV_Override_MinFlow: minimum flow.

MPBus_EV_Override_MaxFlow: maximum flow.

MPBus_EV_Override_NomFlow: nominal flow.

MPBus_EV_Override_Motor_Stop: motor stop.