St_MP_VRU_ServiceInfo
Malfunction and service information.
TYPE St_MP_VRU_ServiceInfo :
STRUCT
bError_dP_Sensor : BOOL;
bReverseAirflowDetected : BOOL;
bAirflowNotReached : BOOL;
bFlowInClosedPosition : BOOL;
bInternalActivity : BOOL;
bGearDisengaged : BOOL;
bBusWatchdogTriggered : BOOL;
bActuatorDoseNotFitToApplication : BOOL;
bPressSensorWrongConnected : BOOL;
bPressureSensorNotReached : BOOL;
bError_dP_SensorOutOfRange : BOOL;
END_STRUCT
END_TYPE
bError_dP_Sensor: Error dp sensor.
bReverseAirflowDetected: Reverse air flow detected.
bAirflowNotReached: Air flow not reached.
bFlowInClosedPosition: Flow in closed position.
bInternalActivity: Internal activity.
bGearDisengaged: Gear disengaged.
bBusWatchdogTriggered: Bus watchdog triggered.
bActuatorDoseNotFitToApplication: Actuator does not fit to application.
bPressSensorWrongConnected: Pressure sensor connected wrong.
bPressureSensorNotReached: Pressure sensor not reached.
bError_dP_SensorOutOfRange: dP sensor out of range.