UST3_R_set
Resistance scaling.
TYPE UST3_R_set :
(
R_1Ohm := 0,
R_250mOhm := 1,
R_4Ohm := 2,
)
END_TYPE
R_1Ohm: scaling 0...20 kOhm.
R_250mOhm: scaling 0...5 kOhm.
R_4Ohm: scaling 0...262 kOhm.
Resistance scaling.
TYPE UST3_R_set :
(
R_1Ohm := 0,
R_250mOhm := 1,
R_4Ohm := 2,
)
END_TYPE
R_1Ohm: scaling 0...20 kOhm.
R_250mOhm: scaling 0...5 kOhm.
R_4Ohm: scaling 0...262 kOhm.