E_MP_EP_R_R6_UnitSel
Scaling.
TYPE E_MP_EP_R_R6_UnitSel :
(
E_MP_m3_s := 0,
E_MP_m3_h := 1,
E_MP_l_s := 2,
E_MP_l_min := 3,
E_MP_l_h := 4,
E_MP_gpm := 5,
E_MP_cfm := 6
);
END_TYPE
E_MP_m3_s: Set scaling to m3/s.
E_MP_m3_h: Set scaling to m3/h.
E_MP_l_s: Set scaling to l/s.
E_MP_l_min: Set scaling to l/min.
E_MP_l_h: Set scaling to l/h.
E_MP_gpm: Set scaling to gpm.
E_MP_cfm: Set scaling to cfm.