NTC_TO_INT : INT

NTC_TO_INT : INT 1:

This function calculates a temperature from the value of an NTC resistor.

Connect this function to iMP_Sensor_Analog. As output, you receive an INT variable that represents the temperature with a resolution of 0.01 °C (20.5 °C, for example, is represented as 2050).

The lowest valid value of 104 ohms corresponds to 145 °C. If the value is smaller than this, 16#7FFD is output.

The largest valid value of 48555 ohms corresponds to -20 °C. If the value is greater than this, 16#7FFE is output.

VAR_INPUT

MP_Value      : WORD;

MP_Value: input for an ohmic NTC sensor.

NTC_TO_INT: temperature in 0.01 °C.