NI1000_TO_INT : INT

NI1000_TO_INT : INT 1:

This function calculates a temperature from the value of an NI1000 resistor.

Connect this function to iMP_Sensor_Analog. As output, you receive an INT variable that represents the temperature with a resolution of 0.01 °C (20.5 °C, for example, is represented as 2050).

The lowest valid value of 867 ohms corresponds to -25 °C. If the value is smaller than this, 16#7FFD is output.

The largest valid value of 1583 ohms corresponds to 95 °C. If the value is greater than this, 16#7FFE is output.

VAR_INPUT

MP_Value      : WORD;

MP_Value: input for an ohmic NI1000 sensor

NI1000_TO_INT: temperature in 0.01 °C.