NI1000_LuS_TO_INT : INT

NI1000_LuS_TO_INT : INT 1:

This function calculates a temperature from the value of an NI1000 L&S resistor.

Connect this function to iMP_Sensor_Analog. As output, you receive an INT variable that represents the temperature with a resolution of 0.01 °C (20.5 °C, for example, is represented as 2050).

The lowest valid value of 872 ohms corresponds to -30 °C. If the value is smaller than this, 16#7FFD is output.

The largest valid value of 1586 ohms corresponds to 115 °C. If the value is greater than this, 16#7FFE is output.

VAR_INPUT

MP_Value      : WORD;

MP_Value: input for an ohmic NI1000 L&S sensor.

NI1000_LuS_TO_INT: temperature in 0.01 °C.