Actuator solutions
Types ¹ | Unit | ready for extended MP-Bus® ² | Beckhoff function block |
---|---|---|---|
General air solutions | |||
Rotary actuators | |||
CM24-MPL-L | 2 Nm | • | MPL_DamperLinearActuator |
CM24-MPL-R | 2 Nm | • | |
LM24A-MP | 5 Nm |
| MP_DamperLinearActuator |
NM24A-MP | 10 Nm |
| |
SM24A-MP | 20 Nm |
| |
GM24A-MP | 40 Nm |
| |
Rotary actuators with emergency control function | |||
TF24-MFT | 2 Nm |
| MP_DamperLinearActuator |
LF24-MFT2 | 4 Nm |
| |
NF24A-MP | 10 Nm |
| |
SF24A-MP | 20 Nm |
| |
EF24A-MP | 30 Nm |
| |
GK24A-MP | 40 Nm |
| |
Linear actuators | |||
LH24A-MP... 60/100/200/300 | 150 Nm |
| MP_DamperLinearActuator |
SH24A-MP... 100/200/300 | 450 Nm |
| |
Linear actuators with emergency control function | |||
LHK24A-MP100 | 150 Nm |
| MP_DamperLinearActuator |
SHK24A-MP100 | 450 Nm |
| |
Rotary actuators | |||
LU24A-MP | 3 Nm |
| MP_DamperLinearActuator |
Fast running rotary actuators | |||
NMC24A-MP | 10 Nm |
| MP_DamperLinearActuator |
SMC24A-MP | 20 Nm |
| |
Rotary actuators for special applications | |||
NM24P-MP | 10 Nm |
| MP_DamperLinearActuator |
SM24P-MP | 20 Nm |
| |
GM24G-MP-T | 40 Nm |
| |
Rotary actuators with emergency control function for special applications | |||
NF24G-MP-L | 10 Nm |
| MP_DamperLinearActuator |
SF24G-MP-L | 20 Nm |
| |
GK24G-MP | 40 Nm |
| |
Water solutions | |||
Actuators for control ball valves / open-close control ball valves | |||
CQ24A-MPL | 1 Nm | • | MPL_DamperLinearActuator |
LR24A-MP | 5 Nm |
| MP_DamperLinearActuator |
NR24A-MP | 10 Nm |
| |
SR24A-MP | 20 Nm |
| |
Actuators with emergency control function for control ball valves / open-close control ball valves | |||
TRF24-MFT | 2 Nm |
| MP_DamperLinearActuator |
LRF24-MP | 4 Nm |
| |
NRF24A-MP | 10 Nm |
| |
Actuators for globe valves | |||
LV24A-MP-TPC | 500 N |
| MP_DamperLinearActuator |
NV24A-MP-TPC | 1000 N |
| |
SV24A-MP-TPC | 1500 N |
| |
EV24A-MP-TPC | 2500 N |
| |
Actuators with emergency control function for globe valves | |||
NVK24A-MP-TPC | 1000 N |
| MP_DamperLinearActuator |
AVK24A-MP-TPC | 2000 N |
| |
Fast running actuators for globe valves | |||
LVC24A-MP-TPC | 500 N |
| MP_DamperLinearActuator |
NVC24A-MP-TPC | 1000 N |
| |
SVC24A-MP-TPC | 1500 N |
| |
Fast running actuators with emergency control function for globe valves | |||
NVKC24A-MP-TPC | 1000 N |
| MP_DamperLinearActuator |
Actuators for dampers | |||
SR24A-MP-5 | 20 Nm |
| MP_DamperLinearActuator |
GR24A-MP-5/7 | 40 Nm |
| |
DR24A-MP-...5/7 | 90 Nm |
| |
PRCA-BAC-S2-T | 160 Nm |
| |
PRKCA-BAC-S2-T | 160 Nm |
| |
SY2-24-MP-T | 90 Nm |
| |
SY2-230-MP-T | 90 Nm |
| |
SY3-24-MP-T | 150 Nm |
| |
SY3-230-MP-T | 150 Nm |
| |
SY4-24-MP-T | 400 Nm |
| |
SY4-230-MP-T | 400 Nm |
| |
SY5-24-MP-T | 500 Nm |
| |
Safety solutions | |||
"BF-TopLine" actuators for fire dampers | |||
BKN230-24MP for connection of BF(G)24TL-T-ST | 11 / 18 Nm |
| MP_Smoker |
Standard actuator for fire dampers | |||
BKN230-24-C-MP for connection of BF..24-..ST | 4 / 9 / 11 / 18 Nm |
| MP_Smoker |
Room and system solutions | |||
VAV compact rotary actuators | |||
LMV-D3-MP | 5 Nm |
| MP_VAV |
NMV-D3-MP | 10 Nm |
| |
SMV-D3-MP | 20 Nm |
| |
VAV compact linear actuators | |||
LHV-D3-MP | 150 N |
| MP_VAV |
VAV Universal | |||
VRP-M |
|
| MP_VAV |
VRU-D3-BAC |
|
| MP_VRU_Process MP_VRU_Configuration |
VRU-M1-BAC |
|
| |
VRU-M1R-BAC |
|
| |
VAV indoor climate control system | |||
CMV-100-MP | DN 100 | • | MP_CMV |
CMV-125-MP | DN 125 | • | |
CMV-150-MP | DN 150 | • | |
CMV-160-MP | DN 160 | • | |
HVAC performance devices | |||
EPIV | |||
EP..R-R6+BAC | DN 15-20 | • | MP_EPIV_R6 MP_EPIV_R6_Parameter |
EP..R+MP | DN 15-20 |
| MP_EPIV |
P..W..E-MP | DN 65-150 |
| |
Energy Valve™ | |||
EV..R+BAC | DN 15-50 | • | MP_EV MP_EV_Parameter |
P..W..EV-BAC | DN 65-150 | • | |
Energy Valve™ V4 | |||
EV..R2+.. | DN 15-50 | • | MP_EnergyValveV4_Process MP_EnergyValveV4_Configuration |
Thermal Energy Meter | |||
22PE- .. |
| • | MP_TEM_Process MP_TEM_Configuration |
22PEM-.. |
| • | |
Sensors | |||
Room sensors in the comfort zone | |||
22RT-19-1 (temp.) |
| • | MP_RoomSensor MP_RoomSensor_Parameter |
22RTH-19-1 (temp., rh) |
| • | |
22RTM-19-1 (temp., CO₂, rh) |
| • | |
MS24A-R02-MPX (temp., CO₂) |
| • | MP_MPX |
MS24A-R08-MPX (temp., VOC, CO₂, rH) |
| • | |
Room control units | |||
P-22Rxx-1900x-1 |
| • | MP_OperatingUnit MP_OperatingUnit_ConfigurationCO2 MP_OperatingUnit_ConfigurationTemp MP_OperatingUnit_ConfigurationDisplay MP_OperatingUnit_ConfigurationVentilation MP_OperatingUnit_ConfigurationStatusIcons MP_OperatingUnit_ConfigurationOffsetValues |
¹ The currently available product range can be found online at www.belimo.com.
² The marked devices support the extended address range. Up to 16 MP devices (addressed MP1 ... MP16) can be connected to a data line. If unmarked devices are connected to the same data line, the common address range should be limited to 8 MP devices.