BC9xxx return codes

Value (hex)

Description

0x8800

No valid network configuration.

0x8E00

Connection closed by target.

0x8F00

Resource error.

 

Value (hex)

Description Receive Error

0x8100

Receive wrong transaction ID

0x8101

Receive wrong protocol ID

0x8102

Receive wrong length

0x8103

Receive exceeding length

0x8104

Receive wrong unit ID

 

Value (hex)

Description Transmit Error

0x8300

Transmit timeout

0x8301

Transmit Shutdown

0x8302

Transmit internal error

0x8303

Transmit resource error

0x8305

Transmit remote not connected

 

Value (hex)

Description Close Error

0x8400

Receive wrong transaction ID

0x8401

Receive wrong protocol ID

0x8402

Receive wrong length

 

Value (hex)

Description Open Error

0x8500

Open resource error

0x8501

Open resource error_1

0x8502

Open connection error

0x8503

Open connection already open