E_MDP_ErrCodesPLC

Notice

Timeout possible

The length of the processing time can vary depending on the MDP query. Due to the internal processes, the processing time can sometimes exceed the Standard ADS Timeout. This can be remedied by increasing the time period tTimeout applied to the input of the function block.

TYPE E_MDP_ErrCodesPLC :(
(* list of PLC library internal error codes *)
    eMDP_ErrPLC_NoError         := 16#0000,
    eMDP_ErrPLC_TimeOut         := 16#0001,
    eMDP_ErrPLC_ModuleNotFound  := 16#0002,
    eMDP_ErrPLC_BufferTooSmall  := 16#0003,
    eMDP_ErrPLC_ElementNotFound := 16#0004
);
END_TYPE

The enumeration E_MDP_ErrCodesPLC defines constant values for the different errors that can be generated internally in the library.

These values appear in the error codes, which are output by a PLC MDP function block in the event of an error.

 

eMDP_ErrPLC_TimeOut

The error eMDP_ErrPLC_TimeOut is generated if the time tTimeout applied to the input of the function block has expired.

eMDP_ErrPLC_ModuleNotFound

A list of active modules exists in the MDP. The function blocks in the PLC MDP library search this list for the queried module. If the list does not contain the module, then the error eMDP_ErrPLC_ModuleNotFound is output. This is the case when the module/device is not installed on the system or does not even exist.

eMDP_ErrPLC_BufferTooSmall

If a buffer has been specified at the input of the function block by means of pointers, then it is possible that this is not large enough for the existing data. In this case the error eMDP_ErrPLC_BufferTooSmall is output.

eMDP_ErrPLC_ElementNotFound

The request for a specific element was not successful. The element wasn't found. Maybe the specific module or element does not even exist on the system.

A general description can be found in the Information Model.