E_MDP_ModuleType
TYPE E_MDP_ModuleType :(
eMDP_ModT_NIC := 16#0002,
eMDP_ModT_Time := 16#0003,
eMDP_ModT_UserManagement := 16#0004,
eMDP_ModT_RAS := 16#0005,
eMDP_ModT_FTP := 16#0006,
eMDP_ModT_SMB := 16#0007,
eMDP_ModT_TwinCAT := 16#0008,
eMDP_ModT_Datastore := 16#0009,
eMDP_ModT_Software := 16#000A,
eMDP_ModT_CPU := 16#000B,
eMDP_ModT_Memory := 16#000C,
eMDP_ModT_Firewall := 16#000E,
eMDP_ModT_FileSystemObject := 16#0010,
eMDP_ModT_PLC := 16#0012,
eMDP_ModT_DisplayDevice := 16#0013,
eMDP_ModT_EWF := 16#0014,
eMDP_ModT_FBWF := 16#0015,
eMDP_ModT_SiliconDrive := 16#0017,
eMDP_ModT_OS := 16#0018,
eMDP_ModT_Raid := 16#0019,
eMDP_ModT_Fan := 16#001B,
eMDP_ModT_Mainboard := 16#001C,
eMDP_ModT_DiskManagement := 16#001D,
eMDP_ModT_UPS := 16#001E,
eMDP_ModT_Misc := 16#0100
);
END_TYPE
The enumeration E_MDP_ModuleType defines constant values for the different module types in the MDP.
A module type can occur several times per device. Hence, a device with two Ethernet interfaces also has two MDP NIC modules.
Detailed information about the modules can be found in the documentation IPC Diagnostic - Module Types.
![]() | This module type is not to be equated with the dynamic Module ID ! |