FB_MDP_NIC_Write_IP
The function block enables a new IP address to be set. This element is part of the MDP NIC module. (General information on the MDP NIC module)
![]() | Please note that changes of this kind affect an existing network connection to the computer. |
VAR_INPUT
VAR_INPUT
bExecute : BOOL;
nDynModuleId : BYTE; (* the dynamic module id *)
sIPAddress : T_MaxString; (* IP Address *)
tTimeout : TIME := DEFAULT_ADS_TIMEOUT; (* States the time before the function is cancelled. *)
sAmsNetId : T_AmsNetId; (* keep empty '' for the local device *)
END_VARbExecute | The function block is called by a rising edge on the input bExecute, if the block is not already active. |
nDynModuleId | The dynamic Module ID belonging to the selected network module is specified at this input. |
sIPAddress | The IP address specified at this input in the form of a string is transmitted. |
tTimeout | Specifies a maximum length of time for the execution of the function block. |
sAmsNetId | For local access don't specify this input or allocate an empty string. For remote access to another computer specify its AMS Net Id. |
VAR_OUTPUT
VAR_OUTPUT
bBusy : BOOL;
bError : BOOL;
nErrID : UDINT;
END_VARbBusy | This output is TRUE if the function block is active. |
bError | Becomes TRUE as soon as an error situation occurs. |
nErrID | Returns an error code if the bError output is set. |
Requirements
Development environment | Target platform | PLC libraries to be linked |
|---|---|---|
TwinCAT v2.11.0 Build >= 1541 | PC or CX (x86, ARM) | TcMDP.Lib |
