E_FwUpdateState
E_FwUpdateState describes the state of the firmware update.
TYPE E_SoE_CmdState :(
(* update states *)
eFwU_NoError := 0,
eFwU_CheckCfgIdentity,
eFwU_CheckSlaveCount,
eFwU_CheckFindSlavePos,
eFwU_WaitForScan,
eFwU_ScanningSlaves,
eFwU_CheckScannedIdentity,
eFwU_CheckScannedFirmware,
eFwU_FindFirmwareFile,
eFwU_WaitForUpdate,
eFwU_WaitForSlaveState,
eFwU_StartFwUpdate,
eFwU_FwUpdateInProgress,
eFwU_FwUpdateDone,
eFwU_NoFwUpdateRequired,
(* not updating via this channel *)
eFwU_UpdateViaOtherChannelActive,
eFwU_UpdatedViaOtherChannel,
(* error states *)
eFwU_GetSlaveIdentityError := -1,
eFwU_GetSlaveCountError := -2,
eFwU_GetSlaveAddrError := -3,
eFwU_StartScanError := -4,
eFwU_ScanStateError := -5,
eFwU_ScanIdentityError := -6,
eFwU_GetSlaveStateError := -7,
eFwU_ScanFirmwareError := -8,
eFwU_FindFileError := -9,
eFwU_CfgTypeInNoAX5xxx := -10,
eFwU_ScannedTypeInNoAX5xxx := -11,
eFwU_ChannelMismatch := -12,
eFwU_ChannelMismatch_1Cfg_2Scanned := -13,
eFwU_ChannelMismatch_2Cfg_1Scanned := -14,
eFwU_CurrentMismatch := -15,
eFwU_FwUpdateError := -16,
eFwU_ReqSlaveStateError := -17
);
END_TYPEUpdate Status
eFwU_NoError
: initial state
eFwU_CheckCfgIdentity
: reading of the configured slave type (number of channels,
current, revision)
eFwU_CheckSlaveCount
: get configured amount of slaves
eFwU_CheckFindSlavePos
: search slave address in the master object directory
eFwU_WaitForScan
: wait for online scan
eFwU_ScanningSlaves
: online scan of slaves
eFwU_CheckScannedIdentity
: reading of scanned slave types (number of channels, current,
revision)
eFwU_CheckScannedFirmware
: get firmware version of the drive
eFwU_FindFirmwareFile
: search for firmware file
eFwU_WaitForUpdate
: wait for updates (short delay before the update)
eFwU_WaitForSlaveState
: get EtherCAT slave state
eFwU_StartFwUpdate
: Start firmware update
eFwU_FwUpdateInProgress
: firmware update active
eFwU_FwUpdateDone
: firmware update succeeded
eFwU_NoFwUpdateRequired
: no firmware update required
eFwU_UpdateViaOtherChannelActive : Update
via the other drive channel active
eFwU_UpdatedViaOtherChannel
: Updated via the other drive channel
Update Errors
eFwU_GetSlaveIdentityError
: reading of the configured slave type failed, see iAdsErrId
eFwU_GetSlaveCountError
: get configured amount of slaves failed, see iAdsErrId
eFwU_GetSlaveAddrError
: search slave address in the master object directory failed, see
iAdsErrId
eFwU_StartScanError
: start of online scan of slaves failed, see iAdsErrId
eFwU_ScanStateError
: online scan failed, see iAdsErrId
eFwU_ScanIdentityError
: reading of scanned slave types (number of channels, current,
revision) failed, see iAdsErrId
eFwU_GetSlaveStateError
: get EtherCAT slave state failed, see iAdsErrId
eFwU_ScanFirmwareError
: get firmware version of the drive failed, see iAdsErrId +
iSercosErrId
eFwU_FindFileError
: search for firmware file failed, see iAdsErrId
eFwU_CfgTypeInNoAX5xxx
: the configured slave is not an AX5000
eFwU_ScannedTypeInNoAX5xxx
: the scanned slave is not an AX5000
eFwU_ChannelMismatch
: The amoutn of configured and scanned channels of the AX5000 do
not match
eFwU_ChannelMismatch_1Cfg_2Scanned : one channel
device configured but two channel device found
eFwU_ChannelMismatch_2Cfg_1Scanned : two channel
device configured but one channel device found
eFwU_CurrentMismatch
: current of the AX5000 type does not match, i.e. AX5103 (3A)
configured but AX5106 (6A) found
eFwU_FwUpdateError
: general update error, see iAdsErrId
eFwU_ReqSlaveStateError
: switching ot requested EtherCAT state failed, see iAdsErrId