FUNCTION_BLOCK FB_SoEWrite
The functionblock FB_SoEWrite can be used to write a parameter.
VAR_INPUT
VAR_INPUT
NetId : T_AmsNetId := '';
Idn : WORD;
Element : BYTE;
pSrcBuf : DWORD;
BufLen : UDINT;
Execute : BOOL;
Timeout : TIME := DEFAULT_ADS_TIMEOUT;
sPassword : ST_SoE_String;
END_VARNetId: A string containing the AMS network identifier of the PC.
Idn: Parameter number for the command, i.e. "S_0_IDN + 47" for executing a S-0-0047 command
Element: Shows on which parameter part is to be read, e.g. 16#40 is the value of the parameter. Most times only write access on this value is possible, other parameter parts are write-protected.
EC_SOE_ELEMENT_DATASTATE :BYTE :=16#01;
EC_SOE_ELEMENT_NAME :BYTE :=16#02;
EC_SOE_ELEMENT_ATTRIBUTE :BYTE :=16#04;
EC_SOE_ELEMENT_UNIT :BYTE :=16#08;
EC_SOE_ELEMENT_MIN :BYTE :=16#10;
EC_SOE_ELEMENT_MAX :BYTE :=16#20;
EC_SOE_ELEMENT_VALUE :BYTE :=16#40;
EC_SOE_ELEMENT_DEFAULT :BYTE :=16#80;pSrcBuf:Contains the address of the buffer containing the data to be send.
BufLen:The maximum available buffer size for the data to be written, in bytes.
Execute: The block is activated by a rising edge at this input.
Timeout: Maximum time allowed for the execution of the function block.
Password: contains the password as Sercos-String. Not yet used. The password has to be written with FB_SoEWritePassword.
VAR_IN_OUT
VAR_IN_OUT
Axis : AXIS_REF; (* Axis reference *)
END_VARAxis: Axis structure (see TcMC2.lib).
VAR_OUTPUT
VAR_OUTPUT
Busy : BOOL;
Error : BOOL;
AdsErrId : UINT;
SercosErrId : UINT;
END_VARBusy: This output is set when the function block is activated and remains set until an acknowledgement is received.
Error: This output is set up after the bBusy output has been reset if there has been an error in transmission of the command.
AdsErrId: Supplies the ADS error code associated with the most recently executed command if the Error output is set.
SercosErrId: Supplies the Sercos error code associated with the most recently executed command if the Error output is set.
Sample
fbWrite : FB_SoEWrite;
Idn : WORD;
Write : BOOL;
WriteValue : UINT;
Password : ST_SoE_String;
(* NcAxis *)
Axis : AXIS_REF;IF Write THEN
Idn := S_0_IDN + 33;
fbWrite(
Axis := Axis,
Idn := Idn,
Element :=16#40,
pSrcBuf :=ADR(WriteValue),
BufLen :=SIZEOF(WriteValue),
Password :=Password,
Execute :=TRUE,
Timeout :=DEFAULT_ADS_TIMEOUT,
);
IF NOT fbWrite.Busy THEN
fbWrite(Axis := Axis,Execute := FALSE);
Write := FALSE;
END_IF
END_IF