FB_SoEWriteCommandControl
The functionblock FB_SoEWriteCommandControl can be used to prepare, start, or cancel a command.
VAR_INPUT
VAR_INPUT
NetId : T_AmsNetId := '';
Idn : WORD;
CmdControl : E_SoE_CmdControl;
Execute : BOOL;
Timeout : TIME := DEFAULT_ADS_TIMEOUT;
END_VARNetId: A string containing the AMS network identifier of the PC.
Idn: Parameter number for the command, i.e. "P_0_IDN + 160" for executing a P-0-0160 command
CmdControl: prepare a command with eSoE_CmdControl_Set := 1, execute a command with eSoE_CmdControl_SetAndEnable := 3 or abort a command with eSoE_CmdControl_Cancel := 0
Execute: The block is activated by a rising edge at this input.
Timeout: Maximum time allowed for the execution of the function block.
VAR_IN_OUT
VAR_IN_OUT
Axis : AXIS_REF; (* Axis reference *)
END_VARAxis: Axis structure (see TcMC2.lib).
VAR_OUTPUT
VAR_OUTPUT
Busy : BOOL;
Error : BOOL;
AdsErrId : UINT;
SercosErrId : UINT;
END_VARBusy: This output is set when the function block is activated and remains set until an acknowledgement is received.
Error: This output is set up after the bBusy output has been reset if there has been an error in transmission of the command.
AdsErrId: Supplies the ADS error code associated with the most recently executed command if the Error output is set.
SercosErrId: Supplies the Sercos error code associated with the most recently executed command if the Error output is set.
Sample
fbWriteCommandControl : FB_SoEWriteCommandControl;
WriteCommandControl : BOOL;
Idn : WORD;
CmdControl : E_SoE_CmdControl;
(* NcAxis *)
Axis : AXIS_REF;
IF WriteCommandControl THEN
Idn := P_0_IDN + 160;
fbWriteCommandControl(
Axis := Axis,
Execute := TRUE,
Timeout := DEFAULT_ADS_TIMEOUT,
Idn := Idn,
CmdControl := CmdControl
);
IF NOT fbWriteCommandControl.Busy THEN
fbWriteCommandControl(Axis := Axis, Execute := FALSE);
WriteCommandControl := FALSE;
END_IF
END_IF